IESNA:LM-63-2002
[TEST]P1434115
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-730-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (156) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26309.6
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4006.7 4172.2 4290.4 4284.5 4189.9 4059.9 3746.7 3480.8 3504.4 3687.6 4024.4 4438.1 4952.2 5560.9 6471.0 7369.3 8090.2 8876.2 
9762.7 10495.5 10536.8 10276.8 9579.5 8338.5 6234.6 4591.8 4325.8 3368.5 2292.9 1772.9 1388.8 992.8 786.0 620.5 443.2 271.8 
130.0 0.0 
4006.7 4178.1 4296.3 4290.4 4195.8 4065.8 3746.7 3486.7 3504.4 3687.6 4018.5 4426.3 4916.8 5602.3 6595.1 7339.7 8178.9 8888.0 
9756.8 10525.0 10584.1 10324.1 9656.3 8433.0 6311.5 4668.6 4402.7 3504.4 2393.4 1820.2 1406.5 1016.5 797.8 644.1 484.6 307.3 
141.8 0.0 
4006.7 4160.4 4284.5 4302.2 4225.4 4136.7 3853.1 3575.3 3533.9 3711.2 3994.9 4390.8 4881.3 5484.1 6559.7 7369.3 8178.9 8864.4 
9656.3 10530.9 10808.7 10613.6 10087.7 9029.9 7245.2 5295.0 4970.0 4095.4 3143.9 2257.5 1702.0 1282.4 957.4 750.5 579.1 342.8 
165.5 0.0 
4006.7 4154.5 4284.5 4349.5 4296.3 4249.0 4065.8 3764.4 3616.7 3705.3 3959.4 4331.7 4804.5 5377.7 6021.9 6920.1 7812.5 8545.3 
9390.4 10247.3 10891.4 10956.4 10566.4 9792.2 8273.4 6033.7 5661.4 4621.3 3752.6 2972.5 2322.5 1731.5 1276.5 916.0 697.3 
431.4 183.2 0.0 
4006.7 4166.3 4296.3 4408.6 4444.0 4444.0 4379.0 4172.2 3947.6 3906.2 4077.6 4414.5 4893.2 5472.3 6110.5 6778.3 7629.3 8474.4 
9284.0 10070.0 10855.9 11370.1 11305.1 10802.8 9792.2 7694.3 7197.9 5395.5 4077.6 3297.6 2653.4 2115.6 1713.8 1323.8 981.0 
697.3 254.1 0.0 
4006.7 4142.6 4278.6 4432.2 4550.4 4627.2 4680.4 4650.9 4532.7 4455.8 4538.6 4786.8 5194.5 5750.0 6417.8 7150.6 7877.5 8539.4 
9224.9 9815.9 10448.2 11175.1 11582.8 11488.3 10897.3 9809.9 9443.5 7517.0 4786.8 3043.4 2340.2 1843.8 1406.5 1099.2 786.0 
508.2 230.5 0.0 
4006.7 4136.7 4272.6 4449.9 4662.7 4857.7 5023.2 5200.5 5300.9 5365.9 5513.7 5767.8 6146.0 6707.4 7363.4 8066.6 8704.8 9266.3 
9614.9 9916.3 10194.1 10631.4 11405.5 12528.4 13196.1 13326.2 13284.8 12752.9 10460.0 6819.7 3799.9 2428.8 1849.7 1376.9 
904.2 478.7 189.1 0.0 
4006.7 4113.1 4249.0 4432.2 4662.7 4952.2 5277.3 5637.8 6021.9 6406.0 6701.5 7014.7 7457.9 7983.9 8663.5 9313.5 9910.4 
10288.6 10655.0 10838.2 11033.2 11370.1 11978.8 12953.9 14626.3 16074.1 16121.4 15282.2 13078.0 10530.9 7658.8 4461.8 2434.8 
1607.4 1134.6 732.8 277.8 0.0 
4006.7 4101.3 4237.2 4426.3 4674.5 4946.3 5283.2 5655.5 6081.0 6512.4 6908.3 7239.3 7670.7 8214.4 8870.3 9514.5 10105.4 
10448.2 10814.6 11021.4 11216.4 11559.2 12156.1 13101.6 14709.0 16085.9 16080.0 15341.3 13172.5 10530.9 7375.2 4290.4 2411.1 
1560.1 1134.6 750.5 283.7 0.0 
4006.7 4077.6 4213.5 4390.8 4644.9 4928.6 5300.9 5756.0 6317.4 7002.9 7759.3 8586.7 9526.3 10507.3 11399.6 12126.5 12528.4 
12735.2 12829.8 12723.4 12747.0 12977.5 13160.7 13290.7 12587.5 11316.9 11056.9 10288.6 9490.8 7410.6 4396.7 2529.3 1778.8 
1223.3 921.9 691.4 307.3 0.0 
4006.7 4048.1 4154.5 4331.7 4538.6 4804.5 5153.2 5543.2 6051.4 6660.1 7363.4 8108.0 9006.2 9940.0 10897.3 11742.4 12351.1 
12764.7 12989.3 13036.6 13208.0 13598.0 14053.0 14058.9 13261.2 12162.0 11919.7 10702.3 8539.4 6051.4 4036.3 2694.8 1731.5 
1111.0 732.8 472.8 195.0 0.0 
4006.7 4042.2 4119.0 4284.5 4473.6 4721.8 5011.3 5360.0 5791.4 6299.6 6949.7 7611.6 8373.9 9112.6 9910.4 10595.9 11074.6 
11305.1 11429.2 11405.5 11470.5 11760.1 12144.2 12215.2 11724.7 10891.4 10725.9 9739.0 7942.5 6004.2 4254.9 2848.4 1790.6 
1093.3 650.1 437.3 159.6 0.0 
4006.7 4030.4 4089.4 4213.5 4367.2 4550.4 4780.9 5052.7 5360.0 5726.4 6151.9 6642.4 7138.8 7611.6 8102.1 8521.6 8763.9 
8752.1 8675.3 8486.2 8338.5 8462.6 8728.5 8911.7 8775.8 8421.2 8326.6 7759.3 6476.9 4875.4 3321.2 2139.3 1524.7 
1087.4 786.0 531.9 212.7 0.0 
4006.7 3971.3 3959.4 3977.2 4000.8 3989.0 3953.5 3912.2 3841.2 3782.1 3758.5 3770.3 3817.6 3900.3 4048.1 4166.3 4237.2 4195.8 4036.3 
3817.6 3569.4 3356.7 3155.7 2960.7 2706.6 2452.5 2393.4 2186.6 1962.0 1767.0 1595.6 1424.2 1252.8 1051.9 892.4 709.2 325.0 0.0 
4006.7 3912.2 3805.8 3652.1 3468.9 3268.0 3102.5 2996.2 2948.9 2948.9 2996.2 3055.3 3132.1 3244.4 3327.1 3421.7 3457.1 3445.3 3344.8 
3096.6 2813.0 2547.0 2310.7 2080.2 1873.3 1696.1 1678.3 1583.8 1471.5 1365.1 1258.7 1146.5 1016.5 862.8 715.1 549.6 224.6 0.0 
4006.7 3847.2 3604.9 3279.8 2996.2 2860.2 2842.5 2895.7 2937.1 2954.8 2960.7 2954.8 2966.6 2954.8 2943.0 2931.2 2889.8 2813.0 2688.9 
2523.4 2298.8 2086.1 1879.3 1707.9 1572.0 1465.6 1441.9 1365.1 1282.4 1193.7 1087.4 969.2 839.2 673.7 490.5 313.2 135.9 0.0 
4006.7 3788.1 3415.8 2984.4 2795.2 2824.8 2937.1 3008.0 3037.5 3037.5 3008.0 2966.6 2907.5 2842.5 2783.4 2712.5 2618.0 2499.8 2375.7 
2239.7 2080.2 1926.5 1790.6 1684.2 1583.8 1489.2 1471.5 1365.1 1300.1 1252.8 1235.1 1140.6 1016.5 809.6 579.1 354.6 212.7 0.0 
4006.7 3729.0 3232.6 2813.0 2771.6 2913.4 3049.4 3126.2 3143.9 3114.4 3049.4 2966.6 2889.8 2807.1 2683.0 2552.9 2428.8 2322.5 2186.6 
2050.6 1926.5 1820.2 1737.4 1666.5 1536.5 1441.9 1430.1 1371.0 1329.7 1453.8 1506.9 1424.2 1294.2 1087.4 786.0 543.7 407.8 0.0 
4006.7 3681.7 3102.5 2736.1 2818.9 3002.1 3149.8 3226.6 3238.5 3185.3 3090.7 2972.5 2854.3 2718.4 2582.5 2440.7 2287.0 2133.4 1985.6 
1843.8 1737.4 1660.6 1589.7 1465.6 1388.8 1294.2 1282.4 1223.3 1246.9 1418.3 1353.3 1235.1 1099.2 927.8 697.3 585.1 425.5 0.0 
4006.7 3628.5 3019.8 2712.5 2842.5 3055.3 3214.8 3297.6 3297.6 3238.5 3120.3 2978.4 2824.8 2635.7 2493.9 2346.1 2151.1 1950.2 1802.4 
1696.1 1648.8 1548.3 1459.7 1359.2 1264.7 1170.1 1158.3 1116.9 1205.6 1264.7 1140.6 992.8 856.9 685.5 573.2 526.0 319.1 0.0 
4006.7 3640.3 2996.2 2718.4 2866.2 3090.7 3250.3 3321.2 3321.2 3256.2 3132.1 2984.4 2801.2 2564.8 2393.4 2245.6 2015.2 1826.1 1690.1 
1631.1 1566.0 1495.1 1406.5 1317.8 1223.3 1128.7 1116.9 1099.2 1193.7 1158.3 1016.5 963.3 868.7 685.5 555.5 460.9 248.2 0.0 
4006.7 3646.2 2948.9 2706.6 2872.1 3084.8 3232.6 3303.5 3297.6 3226.6 3120.3 2978.4 2777.5 2564.8 2393.4 2233.8 2009.3 1814.2 1666.5 
1631.1 1536.5 1477.4 1376.9 1294.2 1199.6 1116.9 1099.2 1087.4 1181.9 1134.6 992.8 927.8 815.5 608.7 520.0 431.4 224.6 0.0 
